Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
TE Connectivity
Description
1-1586863-2
Bill of material
1-1586863-2
Part Number
1-1586863-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1586863-2
TE Internal Description
12P VAL-U-LOK RA HDR GW
Header Type
Shrouded
Product Type
Connector
Connector & Housing Type
Plug
Connector System
Wire-to-Board
Insertion Force Type
Normal
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Glow Wire Rating
Glow Wire
Connector Type
Header
PCB Mount Orientation
Right Angle
Number of Positions
12
Number of Rows
2
Number of Signal Positions
12
Operating Voltage
600 VAC
Contact Plating Material
Tin
Contact Current Rating Max
9 A
Contact Type
Pin
Contact Layout
Matrix
Tail Plating Material
Brass
Contact Transmits
Signal (Data) Typical
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Alignment
Without
Mating Alignment
With
Mating Alignment Type
Keyed
Mating Retention
With
Mating Retention Type
Latch
PCB Mount Retention
Without
Contact Retention
With
Connector Mounting Type
Board Mount
Centerline
4.19 mm [ .165 in ] Pitch
Housing Color
White
Housing Material
Polyamide
Wire Size
.12 - 1.4 mm2
Wire Size
26 - 18 AWG
Row-to-Row Spacing
4.2 mm [ .165 in ]
Accepts Wire Insulation Diameter Range
1.2 - 3.1 mm [ .047 - .122 in ]
Tail Length
3.5 mm [ .138 in ]
Width
13 mm [ .5118 in ]
Length
26.4 mm [ 1.039 in ]
Height
9.8 mm [ .386 in ]
PCB Thickness
1.6 mm [ .063 in ] Recommended
Insulation Diameter Max
2.39 mm
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Halogen Free
Yes
Shielded
No
Circuit Application
Power
Circuit Identification Feature
With
UL Flammability Rating
UL 94V-2
VDE Tested
No
UL File Number
E28476
CSA File Number
208567
UL Rating
Recognized
AgencyStandard
CSA, UL
Packaging Method
Box & Tray, Tray
Packaging Quantity
150
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Footprint by Ultralibrarian