Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
1-1532172-3
Bill of material
1-1532172-3
Part Number
1-1532172-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1532172-3
TE Internal Description
M8351304-B05N, MCKS-N1-B-15S5L4-0.5
Mil-Spec
M8351304-B05N
Alias #
094-6226-0005, MCKS-N1-B-15S5L4-0.5
Connector & Housing Type
Receptacle
Connector & Contact Terminates To
Wire & Cable
Wire Type
Stranded
Product Type
Connector
Number of Positions
15
Preloaded
Yes
Lead Length
12.7 mm [ .5 in ]
Insulation Color
Black
Shell Plating Material
Electroless Nickel
Contact Base Material
Beryllium Copper
Contact Mating Area Plating Material
Gold
Contact Type
Socket
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian