Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
1-147105-1
Bill of material
1-147105-1
Part Number
1-147105-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-147105-1
TE Internal Description
22 MODIV VRT DR SFMNT 30AU
Applied Pressure
Standard
PCB Connector Assembly Type
PCB Mount Receptacle
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Stackable
Yes
Number of Rows
2
PCB Mount Orientation
Vertical
Number of Positions
22
Board-to-Board Configuration
Parallel, Right Angle
Operating Voltage
250 VAC
Insulation Resistance
5000 MOhm
Dielectric Withstanding Voltage Max
750 VAC
Termination Resistance
12 mOhm
Connector Profile
Standard
Contact Base Material
Phosphor Bronze
PCB Contact Termination Area Plating Material
Tin-Lead
Contact Shape & Form
Single Tine
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.762 um [ 30 uin ]
Contact Type
Socket
Contact Current Rating Max
2 A
Contact Protection Type
Closed Entry Housing
PCB Contact Termination Area Plating Material Thickness
150 - 300 uin
Termination Method to Printed Circuit Board
Surface Mount
Mating Alignment
Without
PCB Mount Retention
Without
PCB Mount Alignment
Without
Connector Mounting Type
Board Mount
Mating Entry Location
Bottom & Top
Centerline
2.54 mm [ .1 in ] Pitch
Housing Color
Black
Housing Material
Polyester - GF
Connector Height
6.73 mm [ .265 in ]
Row-to-Row Spacing
2.54 mm [ .1 in ]
Stack Height
10.62 mm [ .418 in ]
PCB Thickness
1.4 - 2.4 mm [ .055 - .094 in ] Recommended
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Housing Temperature Rating
High
Solder Process Feature
Board Standoff
Circuit Application
Signal
Approved Standards
CSA LR7189, UL E28476
UL Flammability Rating
UL 94V-0
Packaging Quantity
250
Packaging Method
Reel
Comment
Pick & place compatible with Kapton dot., To obtain the minimum mating post length, add 0.51 [.020] (not including the post lead in chamfer) to the maximum point-of-contact dimension.
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian