Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
TE Connectivity
Description
T2030242201-002
Bill of material
T2030242201-002
Part Number
T2030242201-002
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2030242201-002
TE Internal Description
HDD-024-F,WITH SS SCREW,NO LOGO
Product Size
3
Product Type
Insert
Number of Positions
24
Current Rating
10 A
Power Circuit Voltage
250 V
Insert Style
Socket
Color
Gray
Insert Type
Socket
Contact Type
Socket
Contact Insert Pole Configuration
24
Contact Current Rating Max
10 A
Termination Method to Wire & Cable
Crimp Terminal
Wire Size
26 - 14 AWG
Circuit Application
Power & Signal
Packaging Quantity
10
Packaging Method
Box
Aperçu + Génération intégrés
Aperçu
Téléchargement CAO
3D
Footprint by Ultralibrarian