Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
Sliver, SFF-TA-1002 &NPIO Connectors
Bill of material
2327670-3
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Product Type
Connector Type
Connector System
Connector Style
Shell
Sealable
Connector & Contact Terminates To
PCB Mount Orientation
Number of Positions
Number of Rows
Contact Base Material
PCB Contact Termination Area Plating Material
PCB Mounting Style
Contact Underplating Material
Contact Current Rating (Max)
A
Contact Mating Area Plating Material Thickness
µm
Contact Mating Area Plating Material Thickness
µin
Contact Mating Area Plating Material
Contact Mating Area Plating Thickness
µin
Termination Method to Printed Circuit Board
Connector Mounting Type
Centerline (Pitch)
mm
Centerline (Pitch)
in
Operating Temperature Range
°C
Operating Temperature Range
°F
Circuit Application
Industry Standard
Sliver Family
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian