Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
PCB Single Relays
Bill of material
1393277-9
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Alias
Product Type
Relay Type
Contact Switching Load (Min)
Contact Limiting Breaking Current
A
Rated Voltage
VDC
Rated Coil Voltage
VDC
Coil Magnetic System
Coil Resistance
Ω
Coil Power Rating (DC)
mW
Insulation Initial Dielectric Between Coil/Contact Class
Contact Limiting Continuous Current
A
Insulation Initial Dielectric Between Contacts and Coil
Vrms
Coil Power Rating Class
mW
Contact Limiting Making Current
A
Current Rating (85°C)
A
Insulation Initial Dielectric Between Open Contacts
Vrms
Coil Power Rating Class
Weight
g
Weight
oz
Contact Base Material
Contact Current Class
Contact Arrangement
Terminal Type
Mounting Type
Width
mm
Width
in
Height Class (Mechanical)
mm
Height
mm
Height
in
Length Class (Mechanical)
mm
Length
mm
Length
in
Width Class (Mechanical)
mm
Environmental Category of Protection
Environmental Ambient Temperature (Max)
°C
Environmental Ambient Temperature (Max)
°F
Environmental Ambient Temperature Class
°C
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian