Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
PCB Double Relays
Bill of material
1413009-9
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Alias
Coil Magnetic System
Monostable, DC
Coil Power Rating Class
500 – 600 mW
Coil Power Rating DC
567 mW
Contact Switching Load (Min)
1000mA @ 5V
Contact Limiting Breaking Current
30 A
Coil Voltage Rating
12 VDC
Coil Resistance
254
Insulation Initial Dielectric Between Contacts & Coil
500 Vrms
Contact Limiting Continuous Current
30 A
Contact Limiting Making Current
40 A
Insulation Initial Dielectric Between Open Contacts
500 Vrms
Insulation Initial Dielectric Between Coil & Contact Class
0 – 500 V
Product Weight
8 g
Product Weight
.282 oz
Contact Current Class
20 – 30 A
Terminal Type
Contact Arrangement
2 Form C (CO)
Contact Base Material
AgSnO2
Mounting Type
Printed Circuit Board
Product Height
10.2 mm
Product Height
.4 in
Product Length
23.6 mm
Product Length
.929 in
Product Width
12.9 mm
Product Width
.508 in
Width Class (Mechanical)
12 – 16 mm
Height Class (Mechanical)
10 – 11 mm
Length Class (Mechanical)
20 – 25 mm
Environmental Category of Protection
Environmental Ambient Temperature (Max)
105 °C
Environmental Ambient Temperature (Max)
221 °F
Environmental Ambient Temperature Class
85 – 105 °C
High Power Relays (<75A)
No
Relay Type
Double Micro Relay K
Voltage (Nominal)
12 VDC
Current Rating (85°C)
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian