Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
PCB Connector Shrouds
Bill of material
1-103682-5
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Alias
Module Type
Accessory Type
Row-to-Row Spacing
mm
Row-to-Row Spacing
in
Connector Style
Size
Product Type
Accessory
Guides
Number of Signal Positions
Number of Loaded Positions
Number of Positions
Number of Rows
Number of Columns
Standoff
Voltage Rating
VAC
Dielectric Withstanding Voltage
Termination Resistance
Insulation Resistance
Shroud Material
Shroud Color
Shroud Type
Shroud Floor Thickness
mm
Shroud Floor Thickness
in
Midplane Thickness
mm
Midplane Thickness
in
Color
CompactPCI
Contact Style
Contact Current Rating (Max)
A
Termination Method to Wire & Cable
Interface Type
PCB Mount Retention
PCB Mount Retention Type
Mating Alignment
Mating Alignment Type
Centerline (Pitch)
mm
Centerline (Pitch)
in
Housing Material
Housing Color
Standoff Height
mm
Standoff Height
in
PCB Thickness (Recommended)
mm
PCB Thickness (Recommended)
in
Module Length
mm
Module Length
in
Operating Temperature Range
°C
Operating Temperature Range
°F
For Use With
Shroud Flammability Rating
UL Flammability Rating
Packaging Method
Comment
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian