Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
PCB Connector Mounting
Bill of material
2-175133-8
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Gender
Accessory Type
Connector System
Shape
Accessory Color
Wire/Cable Type
Connector & Contact Terminates To
Product Type
Row-to-Row Spacing
mm
PCB Mount Orientation
Number of Loaded Positions
Number of Positions
Number of Rows
Operating Voltage
VAC
Color
Nut Finish
Body Finish
Body Color
Body Material
Nut Material
Contact Current Rating (Max)
A
Mating Retention
Screw Finish
Screw Material
Screw Size
Centerline (Pitch)
mm
Centerline (Pitch)
in
Jackscrew Type
Jackscrew Finish
Jackscrew Material
Jackscrew Gender
Housing Material
Housing Color
Wire/Cable Size
AWG
Width
mm
Width
in
Height
mm
Height
in
Length
mm
Length
in
PCB Thickness (Recommended)
mm
PCB Thickness (Recommended)
in
Operating Temperature Range
°C
Operating Temperature Range
°F
UL Flammability Rating
Internal/External
Panel Mount Feature
For Use With
VITA 46
Industry Standard Configuration
CSA Certified
UL File Number
Agency/Standard
CSA File Number
UL Rating
Packaging Quantity
Packaging Method
Comment
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian