Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
Multiple Configuration PCB Connector Housings
Bill of material
928034-3
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Connector Style
Receptacle
Row-to-Row Spacing
2.54 mm
Row-to-Row Spacing
0.1 in
Product Type
Connector
Connector Type
Housing
Number of Positions
96
Number of Rows
3
PCB Mount Orientation
Vertical
Contact Type
Socket
Mating Alignment Type
Polarizing Rib
Mating Alignment
With
Centerline (Pitch)
2.54 mm
Centerline (Pitch)
0.1 in
Housing Material
PC, Polycarbonate GF
Housing Color
Black
Height Above PC Board
11.6 mm
Height Above PC Board
0.457 in
For Use With
RV 100 System
Comment
According to DIN 41612, Type C
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian