Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
TE Connectivity
Description
M8 MALE R/A SINGLE ENDED CABLE ASSY
Bill of material
T4061210004-002
PN
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
TE Internal Description
Assembly Type
Pigtail
Connector Type
Plug
Cable Assembly Type
M8 Pigtail
Shielded
Product Type
Cable Assembly
Cable Type
LED
Without
Number of Positions
Keying
A
Configuration
Single Ended
Screw & Hole Thread Size
M8
Housing Material
Cable Assembly Length
mm
M8M12 Application Type
SensorActuator
Operating Voltage
VAC
Cable Jacket Color
Conductor Material
Insulation Material
Environmental Protection
Cable Exit Angle
Wire Color
Contact Current Rating
A
Wire Size
mm2
Wire Size
AWG
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Footprint by Ultralibrarian