Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
IC Socket Covers
Bill of material
2299806-1
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Accessory Type
PQFP Type
Metric
Cover Material
PC + ABS
Color
Black
Socket Type
LGA 3647
Operating Temperature Range
-25 – 100 °C
Operating Temperature Range
-13 – 212 °F
Cover Flammability Rating
UL 94V-0
Packaging Method
Box & Tray
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian