Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
Antennas
Bill of material
1513273-1
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Connection Type
Product Type
Bands
Antenna Style
Antenna Type
Number of Ports
Impedance
VSWR (Max)
Gain (Max)
dB
Frequency Band
MHz
Weight
oz
Weight 2
g
Mounting Style
Polarization
Region
Flange
Length of Coax Cable
mm
Length of Coax Cable
Inch
Length
mm
Length
Inch
Width
mm
Width
Inch
Height
mm
Height
Inch
Diameter
mm
Diameter
Inch
Application by Region
Wireless Standard
Wireless Application
Packaging Method
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian