Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
TE Connectivity
Description
8-1546158-0
Bill of material
8-1546158-0
Part Number
8-1546158-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
8-1546158-0
TE Internal Description
6PCV-20-323=WPP
Alias #
6PCV-20-323
Connector System
Wire-to-Board
Connector & Contact Terminates To
Printed Circuit Board
Block Style
Open Bottom with Standoffs
Product Type
Barrier Strip
Number of Positions
20
Number of Rows
1
Number of Levels
1
Current Rating Max
25 A
Current Rating
5, 25 A
Voltage
300, 600 V
Barrier Strip Style
Tri-Barrier
Color
Black
Contact Current Rating Max
5, 25 A
Terminal Plating Finish
Bright
Terminal Material
Copper Alloy
Terminal Plating Material
Tin
Bottom Termination Style
Printed Circuit Pin
Connector Mounting Type
Board Mount
Screw Size
6-32
Mounting Ears
Without
Mounting Options
None
Screw Material
Steel
Screw Plating Material
Zinc Chromate
Top Hardware
Binding Combo Head
Mounting Insert
Without
Mounting Angle
Vertical
Centerline
9.53 mm [ .375 in ] Pitch
Housing Material
Polyamide
Wire Size
22 - 12 AWG
Wire Size
.3 - 3 mm2
Length
7.561 in
Circuit Application
Power
UL Flammability Rating
UL 94V-0
Packaging Method
Package
Packaging Quantity
35
Comment
Other options available upon request, consult our Product Information Center.
Embedded Preview + Generation
Previsualización
Descarga de CAD
3D
Footprint by Ultralibrarian