Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
7-2301994-3
Bill of material
7-2301994-3
Part Number
7-2301994-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
7-2301994-3
TE Internal Description
RJ45 JACK INT.MAG. 1GB LED 1X1
Modular Jack & Plug Interface Type
RJ45 with Integrated Magnetics
Modular Jacks & Plugs Products
RJ Type Jacks & Plugs
Modular Connector Style
Jack
Grounding Options
PCB and Panel Ground
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Connectors & Connector Components Type
Connector
Keyed
No
Port Configuration
Single Port
Port Matrix Configuration
1 x 1
Connector Contact Density
Standard
Status Indicator
LED
Number of Positions
8
Number of Loaded Positions
8
PCB Mount Orientation
Right Angle
Number of Panel Ground Tabs
6
Number of PCB Ground Tabs
2
Panel Ground Location
Top and Side
Data Rate
1000 Mbs
Shield Material
Brass
Shield Plating Material
Nickel
Modular Jack Latch Orientation
Standard - Latch Down
Connector Profile
Standard
LED Color (Bottom Left)
Green
LED Color (Bottom Right)
Yellow
LED Color (Top Left)
None
LED Color (Top Right)
None
PCB Ground Tab Location
3.05 mm [ .12 in ]
Shield Plating Finish
Matte
Insulator Material
LCP
PCB Contact Termination Area Plating Material
Tin
Contact Underplating Material
Nickel
Contact Mating Area Plating Material
Gold over Nickel
Contact Base Material
Copper Alloy
Contact Mating Area Plating Material Thickness
.76 um [ 30 uin ]
PCB Termination Area Plating Finish
Matte
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention Type
Boardlock
Boardlock Material
LCP
Mating Entry Location
Side
Housing Color
Black
Housing Material
LCP (Liquid Crystal Polymer)
Connector Height
13.63 mm [ .537 in ]
Operating Temperature Range
-40 - 85, -40 - 85 C
Operating Temperature Range
-40 - 185, -40 - 185 F
Housing Material Temperature
260
Shielded
Yes
UL Flammability Rating
UL 94V-0
Performance Category
Cat 5e
Packaging Quantity
50
Packaging Method
Tray
Shield Panel Ground Type
Shield has bottom panel grounds.
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian