Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
7-1437653-6
Bill of material
7-1437653-6
Part Number
7-1437653-6
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
7-1437653-6
TE Internal Description
6PCV-15-993=6PCV ASSEMBLY
Alias #
6PCV-15-993
Connector System
Wire-to-Board
Connector & Contact Terminates To
Printed Circuit Board
Block Style
Open Bottom with Standoffs
Product Type
Barrier Strip
Number of Positions
15
Number of Rows
1
Number of Levels
1
Current Rating Max
25 A
Current Rating
5, 25 A
Voltage
300, 600 V
Barrier Strip Style
Tri-Barrier
Color
Black
Contact Current Rating Max
5, 25 A
Terminal Plating Finish
Bright
Terminal Material
Copper Alloy
Terminal Plating Material
Tin
Bottom Termination Style
Printed Circuit Pin
Connector Mounting Type
Board Mount
Screw Size
6-32
Mounting Ears
Without
Mounting Options
None
Screw Material
Steel
Screw Plating Material
Zinc Chromate
Mounting Insert
Without
Screw Head Type
Combo Phil-Slot
Mounting Angle
Vertical
Centerline
9.53 mm [ .375 in ] Pitch
Housing Material
Thermoplastic
Wire Size
22 - 12 AWG
Wire Size
.326 - 3.31 mm2
Length
144.42 mm [ 5.686 in ]
Circuit Application
Power
UL Flammability Rating
UL 94V-0
Packaging Method
Package
Packaging Quantity
70
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian