Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
TE Connectivity
Description
7-1437652-0
Bill of material
7-1437652-0
Part Number
7-1437652-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
7-1437652-0
TE Internal Description
6PCV-04-009=6PCV-04-009 #6 SE
Connector System
Wire-to-Board
Connector & Contact Terminates To
Printed Circuit Board
Block Style
Open Bottom with Standoffs
Product Type
Barrier Strip
Number of Positions
4
Number of Rows
1
Number of Levels
1
Current Rating Max
25 A
Current Rating
5, 25 A
Voltage
300, 600 V
Barrier Strip Style
Tri-Barrier
Color
Black
Contact Current Rating Max
5, 25 A
Terminal Plating Finish
Bright
Terminal Material
Copper Alloy
Terminal Plating Material
Tin
Bottom Termination Style
Printed Circuit Pin
Connector Mounting Type
Board Mount
Screw Size
6-32
Mounting Ears
With
Mounting Options
End Positions Empty
Screw Material
Steel
Screw Plating Finish
Bright
Screw Plating Material
Zinc Chromate
Top Hardware
Binding Combo Head
Mounting Insert
Without
Screw Head Type
Combo Phil-Slot
Mounting Angle
Vertical
Centerline
9.53 mm [ .375 in ] Pitch
Housing Material
Thermoplastic
Wire Size
22 - 12 AWG
Wire Size
.3 - 3 mm2
Length
58.7 mm [ 2.311 in ]
Circuit Application
Power
UL Flammability Rating
UL 94V-0
Packaging Quantity
160
Comment
Do not order screw and captive clamp in combination with other top hardware., Other options available upon request, consult our Product Information Center.
Embedded Preview + Generation
Podgląd
Pobieranie CAD
3D
Footprint by Ultralibrarian