카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
Company
TE Connectivity
Description
6646348-1
Bill of material
6646348-1
Part Number
6646348-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
6646348-1
TE Internal Description
278-0386-10200A=CONN,SKT
Power Contact Type
Contact
Connector System
Wire-to-Board
Connector & Contact Terminates To
Wire & Cable
Number of Positions
18
Contact Type
Socket
Contact Base Material
Beryllium Copper
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.762 um [ 30 - 30 uin ]
Contact Termination Area Plating Material
Nickel
Contact Termination Area Plating Thickness
1.27 um [ 1.27 uin ]
Wire Contact Termination Area Plating Material
Nickel
Contact Orientation
Straight
Contact Underplating Material
Nickel
Contact Underplating Material Thickness
1.27 um [ 50 uin ]
Connector Mounting Type
Board Mount
Centerline
3 mm [ .118 in ] Pitch
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Packaging Method
Bag
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
Footprint by Ultralibrarian