Catalog navigation
CAD-Modellauswahl
HELP_VARIABLE
Company
TE Connectivity
Description
3-1546159-6
Bill of material
3-1546159-6
Part Number
3-1546159-6
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
3-1546159-6
TE Internal Description
6WWV-20-008=#6 TRIBARRIER TERM
Connector System
Wire-to-Board
Connector & Contact Terminates To
Printed Circuit Board
Block Style
Open Bottom with Standoffs
Product Type
Barrier Strip
Number of Positions
20
Number of Rows
1
Number of Levels
1
Current Rating Max
25 A
Current Rating
25 A
Voltage
300 V
Barrier Strip Style
Tri-Barrier
Color
Black
Contact Current Rating Max
25 A
Terminal Plating Finish
Bright
Terminal Material
Copper Alloy
Terminal Plating Material
Tin
Bottom Termination Style
Solderless Wire Wrap
Connector Mounting Type
Board Mount
Screw Size
6-32
Mounting Ears
Without
Mounting Options
None
Screw Material
Steel
Screw Plating Material
Zinc Chromate
Top Hardware
Wire Clamp Combo Head
Mounting Insert
Without
Screw Head Type
Combo Phil-Slot
Mounting Angle
Vertical
Centerline
9.53 mm [ .375 in ] Pitch
Housing Material
Thermoplastic
Wire Size
22 - 12 AWG
Wire Size
.3 - 3 mm2
Length
192.05 mm [ 7.561 in ]
Circuit Application
Power
UL Flammability Rating
UL 94V-0
Packaging Method
Package
Packaging Quantity
30
Comment
Do not order screw and captive clamp in combination with other top hardware., Other options available upon request, consult our Product Information Center.
Generierung Voransicht und CAD Modelle
Vorschau
CAD Download
3D
Footprint by Ultralibrarian