Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
2332205-1
Bill of material
2332205-1
Part Number
2332205-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2332205-1
TE Internal Description
RECEPT ASSY, RA, 140 POS, SLIVER 2.0
Connector Mates With
Cable Plug Assembly
Connector System
Cable-to-Board
Shell
With
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
PCB Mount Orientation
Right Angle
Number of Positions
140
Number of Rows
2
Contact Base Material
Copper Alloy
PCB Contact Termination Area Plating Material
Tin
Contact Underplating Material
Nickel
Contact Mating Area Plating Material
Gold
Contact Current Rating Max
1.1 A
Contact Mating Area Plating Material Thickness
.076 um [ 3 uin ]
Termination Method to Printed Circuit Board
Surface Mount
Connector Mounting Type
Board Mount
Centerline
.6 mm [ .023 in ] Pitch
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
Circuit Application
Signal
Industry Standard
Gen-Z
Sliver Family
Sliver for SFF-TA-1002
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian