카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
Company
TE Connectivity
Description
229913-1
Bill of material
229913-1
Part Number
229913-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
229913-1
TE Internal Description
KIT, RCPT, 50 POS, B SLOT
Alias #
500-020-1920
Docking Connector Style
Receptacle
Connector System
Cable-to-Board, Cable-to-Cable
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
50
Number of Rows
2
Contact Current Rating Max
1 A
Centerline
2.16 mm [ .085 in ] Pitch
Operating Temperature Range
-40 - 75 C [ -40 - 167 F ]
Circuit Application
Signal
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
Footprint by Ultralibrarian