Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
2-2170754-8
Bill of material
2-2170754-8
Part Number
2-2170754-8
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2-2170754-8
TE Internal Description
CAGE ASSY, QSFP28 1X1, GASKET, HS, LP
Form Factor
QSFP2856
Product Type
Cage Assembly
Thermal Accessory Type Included
Heat Sink
Cage Type
Ganged
Connector System
Cable-to-Board
Sealable
Yes
Connector & Contact Terminates To
Printed Circuit Board
Port Matrix Configuration
1 x 1
Number of Ports
1
Lightpipe Configuration
Dual Round
Rear EONs per Port Column
1
Data Rate Max
28 Gbs
Heat Sink Style
Pin
Heat Sink Height Class
SAN
Heat Sink Height
6.5 mm [ .256 in ]
Heat Sink Finish
Anodized Black
PCB Contact Termination Area Plating Material
Tin
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
Connector Mounting Type
Board Mount
Cage Material
Nickel Silver
PCB Thickness
1.57 mm [ .062 in ] Recommended
Tail Length
2.05 mm [ .081 in ]
Operating Temperature Range
-40 - 85, -40 - 85 C
Operating Temperature Range
-40 - 185, -40 - 185 F
For Use With Pluggable IO Products
QSFP28 Cable Assembly, QSFP28 MSA Compatible Transceiver
Pluggable IO Applications
Standard
Circuit Application
Signal
Heat Sink Compatible
Yes
UL Flammability Rating
UL 94V-0
Packaging Method
Box & Tray
EMI Containment Feature Type
Elastomeric Gasket
Included Lightpipe
Yes
Enhancements
Standard
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian