Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
TE Connectivity
Description
2-2106751-1
Bill of material
2-2106751-1
Part Number
2-2106751-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2-2106751-1
TE Internal Description
Connector, Thru Hole-IDC, 1 pos, 22AWG
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Connector Style
Receptacle
Connector Type
Connector Assembly
Number of Positions
1
Contact Current Rating Max
7 A
Termination Method to Printed Circuit Board
Through Hole - Solder
Connector Mounting Type
Board Mount
Centerline
.157 mm [ 4 in ] Pitch
Height
.228 mm [ 5.8 in ]
Wire Size
22 - 20 AWG
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Circuit Application
Power
Anteprima + Generazione integrate
Anteprima
Download CAD
3D
Footprint by Ultralibrarian