Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
2-1546307-0
Bill of material
2-1546307-0
Part Number
2-1546307-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2-1546307-0
TE Internal Description
20P.374 DR BARRIER,WWASHER
Connector System
Wire-to-Wire
Connector & Contact Terminates To
Wire & Cable
Block Style
Flat
Product Type
Barrier Strip
Number of Positions
20
Number of Rows
2
Number of Levels
1
Current Rating Max
20 A
Current Rating
20 A
Voltage
300 V
Barrier Strip Style
Dual Barrier
Color
Black
Contact Current Rating Max
20 A
Terminal Material
Brass
Terminal Plating Material
Tin
Bottom Termination Style
Quick Connects
Connector Mounting Type
Panel
Screw Size
6-32
Mounting Ears
With
Mounting Options
End Mounting Ears
Screw Material
Steel
Screw Plating Material
Nickel
Mounting Insert
Without
Screw Head Type
Combo Phil-Slot
Mounting Angle
Vertical
Centerline
9.53 mm [ .375 in ] Pitch
Housing Material
PBT
Wire Size
22 - 12 AWG
Wire Size
.326 - 3.31 mm2
Length
207 mm [ 8.15 in ]
Operating Temperature Range
-40 - 120 C [ -40 - 248 F ]
Circuit Application
Power
UL Flammability Rating
UL 94V-0
Packaging Method
Carton
Packaging Quantity
40
Comment
Other options available upon request, consult our Product Information Center.
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian