Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
TE Connectivity
Description
1SNK710010R0000
Bill of material
1SNK710010R0000
Part Number
1SNK710010R0000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1SNK710010R0000
TE Internal Description
ZK10
Modular Terminal Block Product Type
PI-Spring Terminal Block
Number of Circuits
1
Block Configuration
Feed-Through
Number of Positions
2
Number of Levels
1
Gauge Type
A6 & 5.1 mm Dia.
Current Rating IEC
57 A
Current Rating UL
55 A
Dielectric Test Voltage
2200 V
Voltage Rating CSA
600 V
Operating Voltage Rating UL & CSA (Max) - Main Circuit
600 V
Voltage Rating IEC
1000 V
Short-Time Withstanding Current Rating @ 1s
1200 A
Power Loss
1.8 W
Current Rating CSA
55 A
Impulse Withstanding Voltage Rating IEC
8000 V
Product Weight
27.2 g [ 1.071 oz ]
Connector Mounting Type
DIN Rail
DIN Rail Mounting Type
TH35-15, TH35-7.5
Housing Material
Polyamide
Housing Color
Gray
Product Height
82.5 mm
Product Length
47.5 mm
Product Depth
47.5 mm
Tool Size
4 mm [ .157 in ]
Rated Cross Section
6 AWG
Rated Cross Section
10 mm2
Product Spacing
10 mm [ .394 in ]
Main Circuit Capacity - 1 Insulated Ferrule per Spring Clamp
20 - 8 AWG
Main Circuit Capacity - 1 Non-Insulated Ferrule per Spring Clamp
.5 - 10 mm2
Main Circuit Capacity - 1 Insulated Ferrule per Spring Clamp
.5 - 10 mm2
Main Circuit Capacity - 1 Non-Insulated Ferrule per Spring Clamp
20 - 8 AWG
Wire Stripping Length
15 mm [ .591 in ]
Main Circuit Capacity - 1 Flexible Conductor per Spring Clamp
.5 - 10 mm2
Main Circuit Capacity - Twin Ferrule per Spring Clamp
.5 - 4 mm2
Main Circuit Capacity - 1 Rigid Stranded Conductor per Spring Clamp
.5 - 16 mm2
Main Circuit Capacity - Twin Ferrule per Spring Clamp
20 - 12 AWG
Main Circuit Capacity - 1 Rigid Stranded Conductor per Spring Clamp
20 - 6 AWG
Operating Temperature Range
-55 - 110 C [ -67 - 230 F ]
Installation Temperature Range
-5 - 40 C [ 23 - 104 F ]
Storage Temperature Range
-55 - 110 C [ -67 - 230 F ]
UL Flammability Rating
UL 94V-0
IP Rating
IP20
Embedded Preview + Generation
Previsualización
Descarga de CAD
3D
Footprint by Ultralibrarian