Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
1SNK708021R0000
Bill of material
1SNK708021R0000
Part Number
1SNK708021R0000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1SNK708021R0000
TE Internal Description
ZK6-3P-BL
Modular Terminal Block Product Type
PI-Spring Terminal Block
Number of Circuits
1
Block Configuration
Feed-Through
Number of Positions
3
Number of Levels
1
Gauge Type
A5 & 3.9 mm Dia.
Current Rating IEC
41 A
Current Rating UL
50 A
Dielectric Test Voltage
2200 V
Voltage Rating CSA
600 V
Operating Voltage Rating UL & CSA (Max) - Main Circuit
600 V
Voltage Rating IEC
1000 V
Short-Time Withstanding Current Rating @ 1s
720 A
Power Loss
1 W
Current Rating CSA
50 A
Impulse Withstanding Voltage Rating IEC
8000 V
Product Weight
16.7 g [ .657 oz ]
Connector Mounting Type
DIN Rail
DIN Rail Mounting Type
TH35-15, TH35-7.5
Housing Material
Polyamide
Housing Color
Blue
Product Height
79.1 mm
Product Length
41.9 mm
Product Depth
41.9 mm
Tool Size
3.5 mm [ .138 in ]
Rated Cross Section
8 AWG
Rated Cross Section
6 mm2
Product Spacing
8 mm [ .315 in ]
Main Circuit Capacity - 1 Insulated Ferrule per Spring Clamp
24 - 10 AWG
Main Circuit Capacity - 1 Non-Insulated Ferrule per Spring Clamp
.5 - 6 mm2
Main Circuit Capacity - 1 Insulated Ferrule per Spring Clamp
.5 - 6 mm2
Main Circuit Capacity - 1 Non-Insulated Ferrule per Spring Clamp
24 - 10 AWG
Wire Stripping Length
12.5 mm [ .492 in ]
Main Circuit Capacity - 1 Flexible Conductor per Spring Clamp
.5 - 6 mm2
Main Circuit Capacity - Twin Ferrule per Spring Clamp
.5 - 1.5 mm2
Main Circuit Capacity - 1 Rigid Stranded Conductor per Spring Clamp
.5 - 10 mm2
Main Circuit Capacity - Twin Ferrule per Spring Clamp
24 - 16 AWG
Main Circuit Capacity - 1 Rigid Stranded Conductor per Spring Clamp
24 - 8 AWG
Operating Temperature Range
-55 - 110 C [ -67 - 230 F ]
Installation Temperature Range
-5 - 40 C [ 23 - 104 F ]
Storage Temperature Range
-55 - 110 C [ -67 - 230 F ]
UL Flammability Rating
UL 94V-0
IP Rating
IP20
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian