Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
1SNK531010R0000
Bill of material
1SNK531010R0000
Part Number
1SNK531010R0000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1SNK531010R0000
TE Internal Description
ZS150
Modular Terminal Block Product Type
Screw Clamp Terminal Block
Number of Circuits
1
Number of Poles
1
Block Configuration
Feed-Through
Number of Positions
2
Number of Levels
1
Gauge Type
B14
Current Rating IEC
309 A
Current Rating UL
310 A
Voltage Rating IEC
1000 V
Short-Time Withstanding Current Rating @ 1s
18000 A
Dielectric Test Voltage
3820 V
Power Loss
9.9 W
Current Rating CSA
310 A
Voltage Rating CSA
1000 V
Impulse Withstanding Voltage Rating IEC
12000 V
Operating Voltage Rating UL & CSA (Max) - Main Circuit
1000 V
Product Weight
318 g [ 12.52 oz ]
Connector Mounting Type
DIN Rail
Tightening Torque (in-lbs)
177
Tightening Torque
20 Nm
DIN Rail Mounting Type
TH35-15, TH35-7.5
Housing Material
Polyamide
Housing Color
Gray
Product Height
119.4 mm
Product Depth
107 mm
Tool Size
8 mm [ .315 in ]
Rated Cross Section
150 mm2
Rated Cross Section
350 kcmil
Product Spacing
31 mm [ 1.22 in ]
Main Circuit Capacity - 2 Rigid Stranded Conductors per Screw Clamp
.5 - 16 mm2
Main Circuit Capacity - 2 Flexible Conductors per Screw Clamp
.5 - 10 mm2
Wire Stripping Length
40 mm [ 1.575 in ]
Main Circuit Capacity - 1 Flexible Conductor per Screw Clamp
50 - 150 mm2
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp
35 - 185 mm2
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp
133 - 350 kcmil
Operating Temperature Range
-55 - 110 C [ -67 - 230 F ]
Installation Temperature Range
-5 - 40 C [ 23 - 104 F ]
Storage Temperature Range
-55 - 110 C [ -67 - 230 F ]
UL Flammability Rating
UL 94V-0
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian