Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
1SNK526150R0000
Bill of material
1SNK526150R0000
Part Number
1SNK526150R0000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1SNK526150R0000
TE Internal Description
ZS95-PE
Modular Terminal Block Product Type
Screw Clamp Terminal Block
Number of Circuits
1
Block Configuration
Ground
Number of Positions
2
Number of Levels
1
Gauge Type
B12
Short-Time Withstanding Current Rating @ 1s
11400 A
Dielectric Test Voltage
3500 V
Impulse Withstanding Voltage Rating IEC
8000 V
Product Weight
278 g [ 10.94 oz ]
Connector Mounting Type
DIN Rail
DIN Rail Mounting Type
TH35-15
Housing Material
Polyamide
Housing Color
Green & Yellow
Product Height
87 mm
Product Length
85.2 mm [ 3.35 in ]
Product Depth
85.2 mm
Tool Size
6 mm [ .236 in ]
Rated Cross Section
0 AWG
Rated Cross Section
95 mm2
Product Spacing
26 mm [ 1.024 in ]
Main Circuit Capacity - 1 Non-Insulated Ferrule per Screw Clamp
35 - 50 mm2
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp
2 - 0000 AWG
Main Circuit Capacity - 1 Insulated Ferrule per Screw Clamp
35 - 50 mm2
Wire Stripping Length
26 mm [ 1.024 in ]
Main Circuit Capacity - 1 Flexible Conductor per Screw Clamp
35 - 95 mm2
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp
35 - 120 mm2
Operating Temperature Range
-55 - 110 C [ -67 - 230 F ]
Installation Temperature Range
-5 - 40 C [ 23 - 104 F ]
Storage Temperature Range
-55 - 110 C [ -67 - 230 F ]
UL Flammability Rating
UL 94V-0
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian