Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
1SNK526020R0000
Bill of material
1SNK526020R0000
Part Number
1SNK526020R0000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1SNK526020R0000
TE Internal Description
ZS95-BL
Modular Terminal Block Product Type
Screw Clamp Terminal Block
Number of Circuits
1
Block Configuration
Feed-Through
Number of Positions
2
Number of Levels
1
Gauge Type
B12
Current Rating IEC
232 A
Current Rating UL
230 A
Dielectric Test Voltage
3500 V
Voltage Rating CSA
600 V
Operating Voltage Rating UL & CSA (Max) - Main Circuit
1000 V
Voltage Rating IEC
1000 V
Short-Time Withstanding Current Rating @ 1s
11400 A
Power Loss
7.4 W
Impulse Withstanding Voltage Rating IEC
8000 V
Product Weight
215.1 g [ 8.468 oz ]
Connector Mounting Type
DIN Rail
DIN Rail Mounting Type
TH35-15, TH35-7.5
Housing Material
Polyamide
Housing Color
Blue
Product Height
87 mm
Product Length
80.1 mm [ 3.15 in ]
Product Depth
80.1 mm
Tool Size
6 mm [ .236 in ]
Rated Cross Section
0 AWG
Rated Cross Section
95 mm2
Product Spacing
26 mm [ 1.024 in ]
Main Circuit Capacity - 2 Rigid Stranded Conductors per Screw Clamp
25 - 35 mm2
Main Circuit Capacity - Twin Ferrule per Screw Clamp
6 AWG
Main Circuit Capacity - 2 Flexible Conductors per Screw Clamp
25 - 35 mm2
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp
2 - 0000 AWG
Main Circuit Capacity - 2 Rigid Stranded Conductors per Screw Clamp
4 - 2 AWG
Wire Stripping Length
26 mm [ 1.024 in ]
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp
35 - 120 mm2
Main Circuit Capacity - 2 Flexible Conductors per Screw Clamp
4 - 2 AWG
Main Circuit Capacity - 1 Non-Insulated Ferrule per Screw Clamp
35 - 50 mm2
Main Circuit Capacity - 1 Insulated Ferrule per Screw Clamp
35 - 50 mm2
Main Circuit Capacity - 1 Flexible Conductor per Screw Clamp
35 - 95 mm2
Main Circuit Capacity - Twin Ferrule per Screw Clamp
16 mm2
Operating Temperature Range
-55 - 110 C [ -67 - 230 F ]
Installation Temperature Range
-5 - 40 C [ 23 - 104 F ]
Storage Temperature Range
-55 - 110 C [ -67 - 230 F ]
UL Flammability Rating
UL 94V-0
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian