Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
1SNK516030R0000
Bill of material
1SNK516030R0000
Part Number
1SNK516030R0000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1SNK516030R0000
TE Internal Description
ZS35-OR
Modular Terminal Block Product Type
Screw Clamp Terminal Block
Number of Circuits
1
Block Configuration
Feed-Through
Number of Positions
2
Number of Levels
1
Gauge Type
A9-B9
Current Rating IEC
125 A
Current Rating UL
150 A
Dielectric Test Voltage
2200 V
Voltage Rating CSA
600 V
Operating Voltage Rating UL & CSA (Max) - Main Circuit
600 V
Voltage Rating IEC
1000 V
Short-Time Withstanding Current Rating @ 1s
4200 A
Power Loss
4 W
Current Rating CSA
150 A
Impulse Withstanding Voltage Rating IEC
8000 V
Product Weight
53.4 g [ 2.102 oz ]
Connector Mounting Type
DIN Rail
DIN Rail Mounting Type
TH35-15, TH35-7.5
Housing Material
Polyamide
Housing Color
Orange
Product Height
59 mm
Product Length
54.3 mm [ 2.14 in ]
Product Depth
54.3 mm
Tool Size
6.5 mm [ .256 in ]
Rated Cross Section
0 AWG
Rated Cross Section
35 mm2
Product Spacing
16 mm [ .63 in ]
Main Circuit Capacity - 1 Flexible Conductor per Screw Clamp
10 - 0 AWG
Main Circuit Capacity - 2 Rigid Stranded Conductors per Screw Clamp
6 - 16 mm2
Main Circuit Capacity - Twin Ferrule per Screw Clamp
12 - 8 AWG
Main Circuit Capacity - 2 Flexible Conductors per Screw Clamp
6 - 16 mm2
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp
10 AWG
Main Circuit Capacity - 2 Rigid Stranded Conductors per Screw Clamp
10 - 6 AWG
Wire Stripping Length
17 mm [ .669 in ]
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp
6 - 35 mm2
Main Circuit Capacity - 1 Insulated Ferrule per Screw Clamp
10 - 2 AWG
Main Circuit Capacity - 2 Flexible Conductors per Screw Clamp
10 - 6 AWG
Main Circuit Capacity - 1 Non-Insulated Ferrule per Screw Clamp
4 - 35 mm2
Main Circuit Capacity - 1 Non-Insulated Ferrule per Screw Clamp
10 - 2 AWG
Main Circuit Capacity - 1 Insulated Ferrule per Screw Clamp
4 - 35 mm2
Main Circuit Capacity - 1 Flexible Conductor per Screw Clamp
6 - 35 mm2
Main Circuit Capacity - Twin Ferrule per Screw Clamp
4 - 10 mm2
Operating Temperature Range
-55 - 110 C [ -67 - 230 F ]
Installation Temperature Range
-5 - 40 C [ 23 - 104 F ]
Storage Temperature Range
-55 - 110 C [ -67 - 230 F ]
UL Flammability Rating
UL 94V-0
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian