Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
1SNK510150R0000
Bill of material
1SNK510150R0000
Part Number
1SNK510150R0000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1SNK510150R0000
TE Internal Description
ZS16-PE
Modular Terminal Block Product Type
Screw Clamp Terminal Block
Number of Circuits
1
Block Configuration
Ground
Number of Positions
2
Number of Levels
1
Gauge Type
A6-B6
Short-Time Withstanding Current Rating @ 1s
1920 A
Dielectric Test Voltage
2200 V
Impulse Withstanding Voltage Rating IEC
8000 V
Product Weight
32 g
Connector Mounting Type
DIN Rail
DIN Rail Mounting Type
TH35-15, TH35-7.5
Housing Material
Polyamide
Housing Color
Green & Yellow
Product Height
60.6 mm
Product Length
48.8 mm
Product Depth
48.8 mm
Tool Size
5.5 mm [ .217 in ]
Rated Cross Section
4 AWG
Rated Cross Section
16 mm2
Product Spacing
10 mm [ .394 in ]
Main Circuit Capacity - 1 Insulated Ferrule per Screw Clamp
24 - 8 AWG
Main Circuit Capacity - 1 Flexible Conductor per Screw Clamp
24 - 4 AWG
Main Circuit Capacity - 1 Non-Insulated Ferrule per Screw Clamp
.5 - 16 mm2
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp
24 - 4 AWG
Main Circuit Capacity - 1 Non-Insulated Ferrule per Screw Clamp
24 - 4 AWG
Main Circuit Capacity - 1 Insulated Ferrule per Screw Clamp
.5 - 10 mm2
Main Circuit Capacity - 1 Flexible Conductor per Screw Clamp
.5 - 16 mm2
Wire Stripping Length
13.5 mm
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp
.5 - 16 mm2
Operating Temperature Range
-55 - 110 C [ -67 - 230 F ]
Installation Temperature Range
-5 - 40 C [ 23 - 104 F ]
Storage Temperature Range
-55 - 110 C [ -67 - 230 F ]
UL Flammability Rating
UL 94V-0
IP Rating
IP20
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian