Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
1SNK508011R0000
Bill of material
1SNK508011R0000
Part Number
1SNK508011R0000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1SNK508011R0000
TE Internal Description
ZS10-R1
Modular Terminal Block Product Type
Screw Clamp Terminal Block
Number of Circuits
1
Number of Poles
2
Block Configuration
Feed-Through
Number of Positions
2
Number of Levels
1
Gauge Type
A5-B5
Current Rating IEC
57 A
Current Rating UL
62 A
Dielectric Test Voltage
2000 V
Voltage Rating CSA
300 V
Operating Voltage Rating UL & CSA (Max) - Main Circuit
300 V
Voltage Rating IEC
630 V
Short-Time Withstanding Current Rating @ 1s
1200 A
Power Loss
3.3 W
Current Rating CSA
62 A
Impulse Withstanding Voltage Rating IEC
8000 V
Product Weight
20.9 g [ .823 oz ]
Connector Mounting Type
DIN Rail
DIN Rail Mounting Type
TH35-15, TH35-7.5
Housing Material
Polyamide
Housing Color
Gray
Product Height
80.7 mm
Product Length
52 mm [ 2.04 in ]
Product Depth
52 mm
Tool Size
3.5 mm [ .138 in ]
Rated Cross Section
6 AWG
Rated Cross Section
10 mm2
Product Spacing
8 mm [ .315 in ]
Main Circuit Capacity - 1 Flexible Conductor per Screw Clamp
24 - 6 AWG
Main Circuit Capacity - 2 Rigid Stranded Conductors per Screw Clamp
.5 - 4 mm2
Main Circuit Capacity - Twin Ferrule per Screw Clamp
20 - 12 AWG
Main Circuit Capacity - 2 Flexible Conductors per Screw Clamp
.5 - 4 mm2
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp
24 - 6 AWG
Main Circuit Capacity - 2 Rigid Stranded Conductors per Screw Clamp
20 - 12 AWG
Wire Stripping Length
13 mm [ .512 in ]
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp
.5 - 10 mm2
Main Circuit Capacity - 1 Insulated Ferrule per Screw Clamp
24 - 10 AWG
Main Circuit Capacity - 2 Flexible Conductors per Screw Clamp
20 - 12 AWG
Main Circuit Capacity - 1 Non-Insulated Ferrule per Screw Clamp
.5 - 10 mm2
Main Circuit Capacity - 1 Non-Insulated Ferrule per Screw Clamp
24 - 8 AWG
Main Circuit Capacity - 1 Insulated Ferrule per Screw Clamp
.5 - 6 mm2
Main Circuit Capacity - 1 Flexible Conductor per Screw Clamp
.5 - 10 mm2
Main Circuit Capacity - Twin Ferrule per Screw Clamp
.5 - 4 mm2
Operating Temperature Range
-55 - 110 C [ -67 - 230 F ]
Installation Temperature Range
-5 - 40 C [ 23 - 104 F ]
Storage Temperature Range
-55 - 110 C [ -67 - 230 F ]
UL Flammability Rating
UL 94V-0
IP Rating
IP20
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian