您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Welcome Page
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Welcome Page
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
草圖搜索
變量搜索
可提供的產品目錄語言:
English
English
1SNK506212R0000
TE Connectivity
Connectors
Terminal Blocks & Barrier Strips_new
Modular Terminal Blocks
Powered by
CAD模型選擇
{teconnectivity/connectors/terminal_blocks_and_barrier_strips_new/modular_terminal_blocks/1snk506212r0000.prj},{NB=1SNK506212R0000},{PN=1SNK506212R0000},{NUMBEROFCIRCUITS=2},{NUMBEROFPOSITIONS=4},{NUMBEROFLEVELS=2},{CURRENTRATINGIECA=41},{CURRENTRATINGULA=30},{DIELECTRICTESTVOLTAGEV=2000},{VOLTAGERATINGCSAV=300},{OPERATINGVOLTAGERATINGULCSAMAXMAINCIRCUITV=300},{VOLTAGERATINGIECV=800},{SHORTTIMEWITHSTANDINGCURRENTRATING1SA=720},{CURRENTRATINGCSAA=30},{IMPULSEWITHSTANDINGVOLTAGERATINGIECV=8000},{RATEDCROSSSECTIONAWG=10},{RATEDCROSSSECTIONMM2=6},{SHA256=htuCtoNujKZksUKJo25PZUosly7J4JbLaDUMa7IgRV8=},{INAME=1SNK506212R0000},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
TE Connectivity
Description
1SNK506212R0000
Bill of material
1SNK506212R0000
Part Number
1SNK506212R0000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1SNK506212R0000
TE Internal Description
ZS6-D2-PE
Modular Terminal Block Product Type
Screw Clamp Terminal Block
Number of Circuits
2
Block Configuration
Feed-Through & Ground
Number of Positions
4
Number of Levels
2
Gauge Type
A4-B3
Current Rating IEC
41
A
Current Rating UL
30
A
Dielectric Test Voltage
2000
V
Voltage Rating CSA
300
V
Operating Voltage Rating UL & CSA (Max) - Main Circuit
300
V
Voltage Rating IEC
800
V
Short-Time Withstanding Current Rating @ 1s
720
A
Current Rating CSA
30
A
Impulse Withstanding Voltage Rating IEC
8000
V
Product Weight
18.4 g [ .724 oz ]
Connector Mounting Type
DIN Rail
DIN Rail Mounting Type
TH35-15, TH35-7.5
Housing Material
Polyamide
Housing Color
Gray
Product Height
77.1
mm
Product Length
65.5 mm [ 2.58 in ]
Product Depth
65.5
mm
Tool Size
4 mm [ .157 in ]
Rated Cross Section
10
AWG
Rated Cross Section
6
mm2
Product Spacing
6 mm [ .236 in ]
Main Circuit Capacity - 1 Flexible Conductor per Screw Clamp
24 - 10
AWG
Main Circuit Capacity - 2 Rigid Stranded Conductors per Screw Clamp
.2 - 2.5
mm2
Main Circuit Capacity - Twin Ferrule per Screw Clamp
24 - 14
AWG
Main Circuit Capacity - 2 Flexible Conductors per Screw Clamp
.2 - 2.5
mm2
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp
24 - 10
AWG
Main Circuit Capacity - 2 Rigid Stranded Conductors per Screw Clamp
24 - 14
AWG
Wire Stripping Length
10 mm [ .394 in ]
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp
.2 - 6
mm2
Main Circuit Capacity - 1 Insulated Ferrule per Screw Clamp
24 - 12
AWG
Main Circuit Capacity - 2 Flexible Conductors per Screw Clamp
24 - 14
AWG
Main Circuit Capacity - 1 Non-Insulated Ferrule per Screw Clamp
.22 - 4
mm2
Main Circuit Capacity - 1 Non-Insulated Ferrule per Screw Clamp
24 - 12
AWG
Main Circuit Capacity - 1 Insulated Ferrule per Screw Clamp
.22 - 4
mm2
Main Circuit Capacity - 1 Flexible Conductor per Screw Clamp
.22 - 6
mm2
Main Circuit Capacity - Twin Ferrule per Screw Clamp
.22 - 2.5
mm2
Operating Temperature Range
-55 - 110 C [ -67 - 230 F ]
Installation Temperature Range
-5 - 40 C [ 23 - 104 F ]
Storage Temperature Range
-55 - 110 C [ -67 - 230 F ]
UL Flammability Rating
UL 94V-0
IP Rating
IP20
Embedded Preview + Generation
預覽
CAD模型下載
3D
Footprint by Ultralibrarian