Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
1SNK505311R0000
Bill of material
1SNK505311R0000
Part Number
1SNK505311R0000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1SNK505311R0000
TE Internal Description
ZS4-S-T2
Modular Terminal Block Product Type
Screw Clamp Terminal Block
Number of Circuits
1
Block Configuration
Disconnect
Number of Positions
2
Number of Levels
1
Gauge Type
A3-B3
Current Rating IEC
25 A
Current Rating UL
25 A
Dielectric Test Voltage
1890 V
Voltage Rating CSA
150 V
Operating Voltage Rating UL & CSA (Max) - Main Circuit
150 V
Voltage Rating IEC
400 V
Short-Time Withstanding Current Rating @ 1s
480 A
Power Loss
.8 W
Impulse Withstanding Voltage Rating IEC
6000 V
Product Weight
8.9 g [ .35 oz ]
Connector Mounting Type
DIN Rail
Terminal Block Disconnect Type
Blade
DIN Rail Mounting Type
TH35-15, TH35-7.5
Housing Material
Polyamide
Housing Color
Gray
Product Height
53 mm
Product Length
51.35 mm [ 2.02 in ]
Product Depth
51.4 mm
Tool Size
3.5 mm [ .138 in ]
Rated Cross Section
10 AWG
Rated Cross Section
4 mm2
Product Spacing
5.2 mm [ .205 in ]
Main Circuit Capacity - 1 Flexible Conductor per Screw Clamp
24 - 10 AWG
Main Circuit Capacity - 2 Rigid Stranded Conductors per Screw Clamp
.2 - 1.5 mm2
Main Circuit Capacity - Twin Ferrule per Screw Clamp
24 - 16 AWG
Main Circuit Capacity - 2 Flexible Conductors per Screw Clamp
.2 - 1.5 mm2
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp
24 - 10 AWG
Main Circuit Capacity - 2 Rigid Stranded Conductors per Screw Clamp
24 - 16 AWG
Wire Stripping Length
10.5 mm [ .413 in ]
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp
.2 - 4 mm2
Main Circuit Capacity - 1 Insulated Ferrule per Screw Clamp
24 - 14 AWG
Main Circuit Capacity - 2 Flexible Conductors per Screw Clamp
24 - 16 AWG
Main Circuit Capacity - 1 Non-Insulated Ferrule per Screw Clamp
.22 - 4 mm2
Main Circuit Capacity - 1 Non-Insulated Ferrule per Screw Clamp
24 - 10 AWG
Main Circuit Capacity - 1 Insulated Ferrule per Screw Clamp
.22 - 2.5 mm2
Main Circuit Capacity - 1 Flexible Conductor per Screw Clamp
.22 - 4 mm2
Main Circuit Capacity - Twin Ferrule per Screw Clamp
.22 - 1.5 mm2
Operating Temperature Range
-55 - 110 C [ -67 - 230 F ]
Installation Temperature Range
-5 - 40 C [ 23 - 104 F ]
Storage Temperature Range
-55 - 110 C [ -67 - 230 F ]
UL Flammability Rating
UL 94V-0
IP Rating
IP20
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian