Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
1776312-2
Bill of material
1776312-2
Part Number
1776312-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1776312-2
TE Internal Description
TSB200002=EUROPA TM-BLK,14.5MM
Connector System
Wire-to-Wire
Connector & Contact Terminates To
Wire & Cable
Product Type
Barrier Strip
Number of Positions
2
Number of Rows
1
Number of Levels
1
Current Rating Max
65 A
Current Rating
65 A
Voltage
600 V
Color
Natural
Contact Current Rating Max
65 A
Terminal Material
Brass
Terminal Plating Material
Tin
Connector Mounting Type
Panel
Screw Size
M5
Mounting Ears
Without
Screw Material
Steel
Screw Plating Finish
Bright
Screw Plating Material
Zinc Chromate
Mounting Insert
Without
Centerline
14.5 mm [ .571 in ] Pitch
Housing Material
Polyamide 6
Wire Size
14 - 6 AWG
Wire Size
2 - 14 mm2
Length
25.7 mm
Operating Temperature Range
-35 - 100 C [ -31 - 212 F ]
Circuit Application
Power
UL Flammability Rating
UL 94V-2
Packaging Method
Package
Packaging Quantity
120
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian