Catalog navigation
CAD-Modellauswahl
HELP_VARIABLE
Company
TE Connectivity
Description
1776296-1
Bill of material
1776296-1
Part Number
1776296-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1776296-1
TE Internal Description
TSB5000131DS=EUROPA T-BLK,10MM
Connector System
Wire-to-Wire
Connector & Contact Terminates To
Wire & Cable
Product Type
Barrier Strip
Number of Positions
1
Number of Rows
1
Number of Levels
1
Current Rating Max
30 A
Current Rating
30 A
Voltage
250 V
Color
Natural
Contact Current Rating Max
30 A
Terminal Material
Brass
Terminal Plating Material
Tin
Connector Mounting Type
Panel
Screw Size
M3
Mounting Ears
Without
Screw Material
Steel
Screw Plating Finish
Bright
Screw Plating Material
Zinc Chromate
Mounting Insert
Without
Centerline
10 mm [ .394 in ] Pitch
Housing Material
Polyamide 6
Wire Size
22 - 10, 22 - 12 AWG
Wire Size
.3 - 3, .3 - 6 mm2
Length
6.6 mm
Operating Temperature Range
-35 - 100 C [ -31 - 212 F ]
Circuit Application
Power
UL Flammability Rating
UL 94V-2
Packaging Method
Package
Packaging Quantity
1
Generierung Voransicht und CAD Modelle
Vorschau
CAD Download
3D
Footprint by Ultralibrarian