Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
TE Connectivity
Description
1546781-2
Bill of material
1546781-2
Part Number
1546781-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1546781-2
TE Internal Description
BC6-Q308-05=BC6 ASSEMBLY
Alias #
BC6-Q308-05
Connector System
Wire-to-Panel
Connector & Contact Terminates To
Printed Circuit Board
Block Style
Turret (Insulated)
Product Type
Barrier Strip
Number of Positions
5
Number of Rows
1
Number of Levels
1
Current Rating Max
20 A
Current Rating
20 A
Voltage
300 V
Barrier Strip Style
Tri-Barrier
Color
Black
Contact Current Rating Max
20 A
Terminal Plating Finish
Bright
Terminal Material
Copper Alloy
Terminal Plating Material
Tin
Bottom Termination Style
Quick Connects
Connector Mounting Type
Panel
Screw Size
6-32
Mounting Ears
With
Mounting Options
End Mounting Ears
Screw Material
Steel
Screw Plating Material
Zinc Chromate
Top Hardware
Wire Clamp Combo Head
Mounting Insert
Without
Screw Head Type
Combo Phil-Slot
Mounting Angle
Vertical
Centerline
9.53 mm [ .375 in ] Pitch
Housing Material
Thermoplastic
Wire Size
22 - 12 AWG
Wire Size
.326 - 3.31 mm2
Length
65.126 mm [ 2.564 in ]
Operating Temperature Range
0 - 105, 0 - 105 C
Operating Temperature Range
0 - 221 F
Circuit Application
Power
UL Flammability Rating
UL 94V-0
Packaging Method
Package
Packaging Quantity
100
Embedded Preview + Generation
Previsualización
Descarga de CAD
3D
Footprint by Ultralibrarian