Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
TE Connectivity
Description
1546734-3
Bill of material
1546734-3
Part Number
1546734-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1546734-3
TE Internal Description
03P .325 HIGH-RISE DUAL BARRI
Connector System
Wire-to-Board
Connector & Contact Terminates To
Printed Circuit Board
Block Style
Open Bottom with Standoffs
Product Type
Barrier Strip
Profile
High
Number of Positions
3
Number of Rows
1
Number of Levels
1
Current Rating Max
20 A
Current Rating
20 A
Voltage
300 V
Barrier Strip Style
Dual Barrier
Color
Black
Contact Current Rating Max
20 A
Terminal Material
Brass
Terminal Plating Material
Tin
Bottom Termination Style
Printed Circuit Pin
Screw Size
6-32
Mounting Ears
Without
Mounting Options
None
Screw Material
Steel
Screw Plating Material
Zinc Chromate
Top Hardware
Wire Clamp Combo Head
Mounting Insert
Without
Screw Head Type
Combo Phil-Slot
Mounting Angle
Vertical
Centerline
8.26 mm [ .325 in ] Pitch
Housing Material
Nylon 66
Wire Size
22 - 12 AWG
Wire Size
.326 - 3.31 mm2
Length
26.67 mm [ 1.05 in ]
Circuit Application
Power
UL Flammability Rating
UL 94V-0
Packaging Method
Carton
Packaging Quantity
250
Comment
Other options available upon request, consult our Product Information Center.
Embedded Preview + Generation
Previsualización
Descarga de CAD
3D
Footprint by Ultralibrarian