Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
1546657-3
Bill of material
1546657-3
Part Number
1546657-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1546657-3
TE Internal Description
3P PCV DUAL BARRIER,0.250
Connector System
Wire-to-Board
Connector & Contact Terminates To
Printed Circuit Board
Block Style
Flat
Product Type
Barrier Strip
Profile
High
Number of Positions
3
Number of Rows
1
Number of Levels
1
Current Rating Max
10 A
Current Rating
10 A
Voltage
300 V
Barrier Strip Style
Dual Barrier
Color
Black
Contact Current Rating Max
10 A
Terminal Material
Brass
Terminal Plating Material
Tin
Bottom Termination Style
Printed Circuit Pin
Connector Mounting Type
Board Mount
Screw Size
M3
Mounting Ears
Without
Mounting Options
None
Screw Material
Steel
Screw Plating Material
Nickel
Top Hardware
Wire Clamp Combo Head
Mounting Insert
Without
Screw Head Type
Combo Phil-Slot
Mounting Angle
Vertical
Centerline
6.35 mm [ .25 in ] Pitch
Housing Material
Thermoplastic
Wire Size
30 - 16 AWG
Wire Size
.05 - 1.3 mm2
Length
20.1 mm
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Circuit Application
Power
UL Flammability Rating
UL 94V-0
Packaging Method
Bag
Packaging Quantity
500
Comment
Other options available upon request, consult our Product Information Center., Standard SEMS screws accommodate bare wire and multiple wire termination.
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian