Catalog navigation
CAD-Modellauswahl
HELP_VARIABLE
Company
TE Connectivity
Description
1546477-2
Bill of material
1546477-2
Part Number
1546477-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1546477-2
TE Internal Description
2P .433 DR BARRIER,WWASHER
Connector System
Wire-to-Wire
Connector & Contact Terminates To
Wire & Cable
Block Style
Flat
Product Type
Barrier Strip
Number of Positions
2
Number of Rows
2
Number of Levels
1
Current Rating Max
25 A
Current Rating
25 A
Voltage
300 V
Barrier Strip Style
Dual Barrier
Color
Black
Contact Current Rating Max
25 A
Terminal Material
Brass
Terminal Plating Material
Tin
Bottom Termination Style
Quick Connects
Connector Mounting Type
Panel
Screw Size
6-32
Mounting Ears
With
Mounting Options
End Mounting Ears
Screw Material
Steel
Screw Plating Material
Nickel
Top Hardware
Wire Clamp Combo Head
Mounting Insert
Without
Mounting Angle
Vertical
Centerline
11 mm [ .433 in ] Pitch
Housing Material
Thermoplastic
Wire Size
22 - 14 AWG
Wire Size
.3 - 2 mm2
Length
40.9 mm [ 1.61 in ]
Operating Temperature Range
-40 - 120 C [ -40 - 248 F ]
Circuit Application
Power
UL Flammability Rating
UL 94V-0
Packaging Method
Package
Packaging Quantity
200
Comment
Other options available upon request, consult our Product Information Center.
Generierung Voransicht und CAD Modelle
Vorschau
CAD Download
3D
Footprint by Ultralibrarian