Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
TE Connectivity
Description
1-406507-7
Bill of material
1-406507-7
Part Number
1-406507-7
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-406507-7
TE Internal Description
IMJ,1X1,P GRD,INSLT,LED(OG)SN
Connector Product Type
Connector Assembly
Modular Jack & Plug Interface Type
RJ45
Modular Jacks & Plugs Products
RJ Type Jacks & Plugs
Modular Connector Style
Jack
Grounding Options
PCB and Panel Ground
Connector & Contact Terminates To
Printed Circuit Board
Connectors & Connector Components Type
Connector
Keyed
No
Port Configuration
Single Port
Port Matrix Configuration
1 x 1
Connector Contact Density
Standard
Status Indicator
LED
Number of Positions
8
Number of Loaded Positions
8
PCB Mount Orientation
Right Angle
Number of Panel Ground Tabs
6
Number of PCB Ground Tabs
2
Panel Ground Location
Top and Side, Top
Shield Material
Copper Zinc Alloy
Shield Plating Material
Tin
Modular Jack Latch Orientation
Inverted - Latch Up
Connector Profile
Standard
LED Color (Top Left)
GreenOrange
LED Color (Top Right)
GreenOrange
PCB Ground Tab Location
-3.43 mm [ -.135 in ]
Insulator Material
Polyester
PCB Contact Termination Area Plating Material
Tin
Contact Underplating Material
Nickel
Contact Current Rating Max
.2, 1.5 A
Contact Mating Area Plating Material
Gold
Contact Base Material
Phosphor Bronze
Contact Mating Area Plating Material Thickness
1.27 um [ 50 uin ]
Termination Method to Printed Circuit Board
Through Hole - Solder
Panel Mount Feature
Without
Connector Mounting Type
Board Mount
Mating Entry Location
Side
Centerline
1.02 mm [ .04 in ] Pitch
Housing Color
Black
Housing Material
High Temperature Thermoplastic
PCB Thickness
1.57 mm [ .062 in ] Recommended
PCB Tail Length
2.54 mm [ .1 in ]
Connector Height
13.35 mm [ .524 in ]
Operating Temperature Range
-40 - 85, -40 - 85 C
Operating Temperature Range
-40 - 185, -40 - 185 F
Shielded
Yes
Circuit Application
Signal
UL Flammability Rating
UL 94V-0
Performance Category
Cat 5
Packaging Quantity
441
Packaging Method
Box & Tray, Tray
Comment
Consult customer drawing for bi-color LED schematics- emitted light color dependent on current polarity- recommended LEDs operate at 20mA., Recommended applications Fast Ethernet, 10Base-T Ethernet, and 10100 Base-T Ethernet (Cat 5 on two pair 12, 36).
Anteprima + Generazione integrate
Anteprima
Download CAD
3D
Footprint by Ultralibrarian